IESNA:LM-63-2002
[TEST]P956726
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-750-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]54069
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
7435 7995.6 8597.6 9202.4 9666 9949.9 10122.5 10219.5 10326.5 10450.6
10610.4 10827.2 11119.6 11464.8 11884.2 12590.3 13657.4 15072.5 16819.9 19005.3
21869.8 25157.9 28658.5 31842.5 33766.8 32789.7 30833.9 28213.5 25065.2 21313.4
16567.4 11837.2 7747.4 4503.5 1981.4 613.4 0
7435 8025.8 8703.4 9374.7 9869.7 10170.7 10313.1 10348.2 10371.3 10391.8
10424.9 10495.7 10625.2 10787.8 11055.7 11615.8 12597.5 14020.8 15875.3 18086.4
20734.6 23783.3 27300.5 31103 34915.5 35928.3 33779.7 31015.1 28112.5 24810.4
20186.8 15215.7 10589.8 6446.7 3012.8 960 0
7435 8056.3 8809.5 9546.8 10073.4 10391.2 10503.4 10476.8 10416.4 10333
10239.5 10163.9 10131.1 10111.1 10227.5 10641.2 11537.6 12969.2 14930.4 17167.2
19599.6 22409 25942.5 30363.2 36064.4 39066.9 36725.4 33816.8 31160 28307.6
23806.1 18594.5 13432 8390.1 4044.1 1306.7 0
7435 8099.4 8914.5 9701.7 10255.2 10555.6 10606.4 10478.8 10280.8 10052.3
9813.2 9599.2 9436.1 9324.8 9408.1 9896.5 10983.8 12650.3 14789.7 17138.6
19604.5 22270.1 25400.7 29276.5 34714.9 38914.8 37308.3 34090.1 31282.2 28395.5
24131.1 19059.6 14010 9035.8 4593.4 1613.1 0
7435 8142.5 9019.8 9856.6 10436.9 10719.3 10709.6 10480.5 10145.3 9771.6
9387 9034.9 8741.1 8538.5 8589 9151.9 10430 12331.3 14648.8 17110.1
19609.3 22130.8 24858.9 28190.1 33365.4 38762.5 37890.9 34363.1 31404.5 28483.1
24456 19524.6 14588 9681.7 5142.6 1919.5 0
7435 8168.2 9076.9 9949.9 10547 10799.2 10712.5 10365 9890.3 9396.4
8931.4 8529.9 8215 8044.1 8245.5 9129.6 10820.9 13183.8 16014.5 19080.4
22148.5 25163.9 28234.6 31598.6 36591 41717.3 41646 38275.7 34903.5 31220.5
26585.8 21143.7 15810.8 10523.3 5834.1 2265.3 0
7435 8193.9 9133.9 10043.2 10656.6 10879.1 10715.3 10249.5 9635.2 9021.2
8475.7 8025 7688.9 7549.6 7902.3 9107.4 11211.8 14036.3 17380.6 21050.1
24687.7 28196.9 31610 35007 39816.7 44672.5 45401.4 42188.1 38402.1 33958
28715.6 22762.8 17033.1 11365 6525.4 2611.1 0
7435 8206.7 9168.4 10093.7 10705.6 10905.9 10686.8 10143.6 9449.5 8789
8231.5 7784.7 7466.1 7374.8 7861.5 9294 11665.4 14861.3 18736.3 23034.9
27307.6 31438.5 35474.4 39384.1 44503 49131.2 49724.9 46530.1 42138.7 36756.5
30685.6 24159.9 17766.9 11671.1 6699.2 2625.9 0
7435 8219.5 9203.3 10143.9 10754.4 10932.7 10658.3 10037.5 9263.7 8556.8
7987.9 7544.8 7243.2 7199.6 7820.7 9480.6 12119 15686.4 20092.3 25019.5
29927.5 34679.8 39338.8 43760.9 49189.4 53589.6 54048.1 50872.1 45875 39554.7
32655.6 25557.3 18500.4 11977 6872.9 2640.5 0
7435 8213.8 9229.5 10168.1 10773 10935.6 10624.6 9962.7 9149.6 8430.7
7868.6 7432.1 7138.2 7124 7814.4 9577.6 12345 16170.9 20915.4 26185
31511.5 36578.5 41596.9 46561.2 52215.9 56387 56429.8 52738 46912.1 39659.7
32127.8 24650 17041 10830 5954.2 2216.8 0
7435 8219.5 9203.3 10143.9 10754.4 10932.7 10658.3 10037.5 9263.7 8556.8
7987.9 7544.8 7243.2 7199.6 7820.7 9480.6 12119 15686.4 20092.3 25019.5
29927.5 34679.8 39338.8 43760.9 49189.4 53589.6 54048.1 50872.1 45875 39554.7
32655.6 25557.3 18500.4 11977 6872.9 2640.5 0
7435 8206.7 9168.4 10093.7 10705.6 10905.9 10686.8 10143.6 9449.5 8789
8231.5 7784.7 7466.1 7374.8 7861.5 9294 11665.4 14861.3 18736.3 23034.9
27307.6 31438.5 35474.4 39384.1 44503 49131.2 49724.9 46530.1 42138.7 36756.5
30685.6 24159.9 17766.9 11671.1 6699.2 2625.9 0
7435 8193.9 9133.9 10043.2 10656.6 10879.1 10715.3 10249.5 9635.2 9021.2
8475.7 8025 7688.9 7549.6 7902.3 9107.4 11211.8 14036.3 17380.6 21050.1
24687.7 28196.9 31610 35007 39816.7 44672.5 45401.4 42188.1 38402.1 33958
28715.6 22762.8 17033.1 11365 6525.4 2611.1 0
7435 8168.2 9076.9 9949.9 10547 10799.2 10712.5 10365 9890.3 9396.4
8931.4 8529.9 8215 8044.1 8245.5 9129.6 10820.9 13183.8 16014.5 19080.4
22148.5 25163.9 28234.6 31598.6 36591 41717.3 41646 38275.7 34903.5 31220.5
26585.8 21143.7 15810.8 10523.3 5834.1 2265.3 0
7435 8142.5 9019.8 9856.6 10436.9 10719.3 10709.6 10480.5 10145.3 9771.6
9387 9034.9 8741.1 8538.5 8589 9151.9 10430 12331.3 14648.8 17110.1
19609.3 22130.8 24858.9 28190.1 33365.4 38762.5 37890.9 34363.1 31404.5 28483.1
24456 19524.6 14588 9681.7 5142.6 1919.5 0
7435 8099.4 8914.5 9701.7 10255.2 10555.6 10606.4 10478.8 10280.8 10052.3
9813.2 9599.2 9436.1 9324.8 9408.1 9896.5 10983.8 12650.3 14789.7 17138.6
19604.5 22270.1 25400.7 29276.5 34714.9 38914.8 37308.3 34090.1 31282.2 28395.5
24131.1 19059.6 14010 9035.8 4593.4 1613.1 0
7435 8056.3 8809.5 9546.8 10073.4 10391.2 10503.4 10476.8 10416.4 10333
10239.5 10163.9 10131.1 10111.1 10227.5 10641.2 11537.6 12969.2 14930.4 17167.2
19599.6 22409 25942.5 30363.2 36064.4 39066.9 36725.4 33816.8 31160 28307.6
23806.1 18594.5 13432 8390.1 4044.1 1306.7 0
7435 8025.8 8703.4 9374.7 9869.7 10170.7 10313.1 10348.2 10371.3 10391.8
10424.9 10495.7 10625.2 10787.8 11055.7 11615.8 12597.5 14020.8 15875.3 18086.4
20734.6 23783.3 27300.5 31103 34915.5 35928.3 33779.7 31015.1 28112.5 24810.4
20186.8 15215.7 10589.8 6446.7 3012.8 960 0
7435 7995.6 8597.6 9202.4 9666 9949.9 10122.5 10219.5 10326.5 10450.6
10610.4 10827.2 11119.6 11464.8 11884.2 12590.3 13657.4 15072.5 16819.9 19005.3
21869.8 25157.9 28658.5 31842.5 33766.8 32789.7 30833.9 28213.5 25065.2 21313.4
16567.4 11837.2 7747.4 4503.5 1981.4 613.4 0
7435 7934.2 8462 8978.7 9383.3 9639.2 9798.7 9891.1 9985.3 10102
10268.6 10501.4 10804.6 11153 11585.8 12209.8 13102.7 14271.9 15740.1 17485.5
19578.5 21777.1 23726.2 25107.7 25452.9 23999.3 21942.5 19494.9 16824.2 13929
10610.1 7426.1 4784.5 2769.1 1245.6 408 0
7435 7872.9 8326.5 8755.3 9100.5 9328.8 9474.9 9562.7 9643.8 9753
9927.1 10175.3 10490 10841.5 11287.1 11829.2 12548.1 13471.4 14660.2 15965.5
17287 18396.2 18794.2 18372.8 17138.6 15208.8 13051.1 10776.4 8583.3 6544.8
4652.7 3015.1 1821.6 1035.1 510.1 202.6 0
7435 7807.6 8191.3 8548.8 8827.5 9019.5 9139.3 9196.7 9241.5 9302
9411.5 9582.7 9804.4 10035.8 10299.4 10594.7 10969.6 11460 12105.3 12792.9
13430.8 13845.1 13753.8 13111.3 11915.6 10298.8 8649.2 7033.2 5537.7 4233.6
3072.7 2082.1 1341.5 825.1 441.1 182.9 0
7435 7742.5 8056.3 8342.2 8554.8 8710.3 8803.8 8830.6 8839.2 8850.6
8895.7 8989.8 9118.8 9230.1 9311.7 9360.2 9390.7 9448.6 9550.5 9620.4
9574.7 9293.7 8713.1 7850.1 6692.6 5388.8 4247.6 3290.1 2492.1 1922.4
1492.7 1149.2 861.6 615.7 372.3 163.2 0
7435 7676.9 7920.3 8141.1 8310.5 8422.1 8472 8445.5 8372.5 8282.9
8194.4 8135.4 8107.7 8073.5 8009 7898.6 7746.5 7589.6 7443.8 7323.4
7192.2 6970.5 6603 6084.9 5412.2 4607 3882.7 3186.5 2521.8 2011.7
1573.7 1204.3 884.4 619.7 370.3 161.2 0
7435 7611.3 7784.4 7939.9 8066 8133.9 8140.2 8060.3 7905.7 7715.1
7493.4 7280.9 7096 6916.3 6706.9 6437 6102.6 5731.1 5337.4 5026.4
4809.6 4647.6 4492.9 4319.5 4131.7 3825.3 3517.8 3082.7 2551.2 2101.2
1654.7 1259.6 907.3 624.2 368 159.2 0
7435 7548.5 7657.5 7762.8 7856.6 7896.9 7865.8 7730.2 7496.6 7222.4
6916.3 6636.4 6402.4 6200.7 6002.5 5769.1 5490.6 5183.4 4857 4598.8
4427.3 4314.3 4232.4 4135.4 3987.1 3729.2 3472.4 3108.1 2668.7 2267.9
1841.3 1440.8 1060.8 737.2 450.8 192.9 0
7435 7485.7 7530.5 7585.6 7646.6 7659.8 7591.3 7400.1 7087.5 6729.7
6339.4 5991.9 5708.9 5484.9 5298 5101.2 4878.7 4635.6 4376.5 4171.1
4045 3981.4 3972 3951.4 3842.4 3633.3 3427 3133.2 2786 2434.2
2027.9 1621.9 1214 850.2 533.5 226.8 0
7435 7425 7410.7 7422.1 7444.9 7447.8 7356.5 7124 6765.9 6363.6
5964.2 5650.4 5422.2 5253.8 5105.5 4932.9 4726 4494.9 4233.9 3987.1
3803.1 3703.2 3713.2 3723.2 3691.8 3614.8 3429.3 3126.9 2786 2462.2
2156.9 1834.5 1467.9 1067 694.7 293.9 0
7435 7357.4 7292.3 7268.9 7280.3 7294.6 7233.8 7048.4 6746 6402.7
6069.8 5778.8 5522.9 5298.6 5086.9 4865 4621.9 4363.7 4106.9 3877.8
3676.1 3525.8 3445.9 3397.9 3352.9 3300.4 3189.7 2992.2 2741.7 2462.7
2146 1828.8 1467 1079 710.4 313.8 0
7435 7302.6 7189 7131.4 7135.4 7175.9 7177 7069.2 6843 6546.2
6235.3 5938.5 5649.5 5373.7 5107.5 4842.1 4570.2 4295.2 4040.2 3821.9
3626.5 3476.7 3368.3 3285 3206.5 3117.2 2995.1 2830.2 2626.5 2383.7
2085.3 1780 1426.2 1059 689 305.3 0
7435 7248.1 7085.5 6994.2 6990.5 7057.8 7120.6 7089.7 6940 6689.7
6400.7 6098.3 5776.8 5448.7 5128.3 4819.3 4518.6 4226.7 3973.7 3766
3577.1 3427.9 3291 3172 3059.9 2934.3 2800.2 2668.1 2511.2 2304.7
2024.2 1731.2 1385.1 1039.1 667.6 296.7 0
7435 7198.7 6998.7 6880 6876.3 6981.9 7130.8 7214.1 7155.9 6936.2
6622.4 6280.6 5928 5569.4 5220.4 4885.5 4566.2 4265.5 4006.2 3796.8
3625 3500.1 3393.4 3282.1 3156.6 2995.7 2823.9 2660.7 2485.5 2267
1988.3 1694.7 1354.6 1017.4 643.4 292.1 0
7435 7149.7 6912.3 6765.9 6762.2 6906.6 7141.1 7338.5 7372.2 7183.3
6844.4 6462.6 6079.2 5690.3 5312.3 4951.4 4613.9 4304.6 4039.3 3827.3
3673.3 3572 3495.5 3392.2 3253 3057 2847.3 2653.3 2459.9 2229.6
1952 1658.2 1323.8 995.7 619.1 287.6 0
7435 7106.6 6835.8 6669.8 6658.6 6825 7120 7404.7 7510.6 7363.3
7021.6 6604.7 6197 5803.3 5424.1 5063 4721.7 4406.8 4136.3 3922.3
3762.8 3654.1 3584 3496.1 3372.3 3195.9 2996.2 2790.8 2580.8 2324.9
2022.8 1715.8 1371.7 991.7 598.6 286.7 0
7435 7063.5 6759.4 6573.3 6554.8 6744 7098.9 7470.6 7648.9 7543.4
7198.7 6746.8 6315.1 5916.6 5536.3 5174.8 4829.6 4509.2 4233.3 4017
3852.1 3736 3672.4 3599.9 3491.5 3335.2 3145.4 2928.6 2701.8 2419.9
2093.5 1773.1 1419.4 987.7 577.7 285.9 0
7435 7020.1 6690 6488.3 6459.2 6645 7013 7401.3 7617 7562.8
7264.9 6820.4 6375.1 5983.1 5616.2 5273.5 4943.1 4631.9 4360.5 4142.6
3964.5 3840.7 3764.3 3690.7 3583.7 3433.6 3239.6 3017.9 2778.8 2489.5
2156.6 1827.4 1465 971.7 533.5 252.2 0
7435 6977 6620.4 6403.6 6363.6 6546.2 6927.1 7332.2 7584.7 7581.9
7330.8 6894.3 6435 6049.8 5696 5372.2 5057 4754.5 4487.8 4268.1
4077 3945.7 3855.8 3781.7 3676.1 3532 3333.7 3106.9 2855.9 2559.2
2219.6 1881.6 1510.7 955.8 489.3 218.3 0
7435 6943.7 6567.1 6340 6287.8 6449.2 6789 7149.4 7375.6 7382.2
7167.1 6777.6 6346.2 5968.2 5637.8 5345.4 5063.5 4787.4 4534.9 4322.3
4146.6 4028.2 3943.1 3869.8 3764.6 3613.1 3405.1 3168.6 2911.5 2613.6
2269.3 1933.8 1550.3 1040.2 568.3 251.4 0
7435 6910 6513.4 6276.6 6211.6 6352.2 6650.9 6966.5 7166.8 7182.5
7003.6 6661.2 6257.2 5886.3 5579.9 5318.6 5069.8 4820.2 4581.9 4376.5
4216.2 4110.6 4030.7 3957.7 3853 3694.1 3476.4 3230.2 2967.1 2668.1
2318.9 1985.7 1589.7 1124.7 647.6 284.7 0
7435 6882.9 6476.1 6232.1 6161.9 6288 6553.4 6822.7 6990.5 7001
6842.1 6536 6167.6 5814.7 5513.7 5257.8 5018.2 4776.5 4542.6 4349.1
4214.5 4125.5 4051.3 3978.5 3875.8 3716.1 3498.9 3252.2 2988.2 2693.2
2345.2 2010.2 1622.2 1180 716.1 312.4 0
7435 6855.8 6438.7 6187.6 6111.7 6223.8 6455.8 6678.9 6814.4 6819.3
6681.2 6410.7 6077.5 5743.1 5447.8 5196.8 4966.5 4733.1 4503.5 4321.7
4213.3 4140.3 4071.8 3999.4 3898.6 3738 3521.2 3273.8 3009.4 2718.4
2371.4 2034.8 1654.7 1235.4 784.6 340.1 0
7435 6834.7 6412.1 6157.1 6082.9 6191.6 6411 6612.7 6729.7 6730
6603.6 6358.8 6051 5725.7 5421.3 5148.5 4896.3 4646.1 4403.9 4233.3
4142.6 4082.7 4021.6 3948.6 3849 3693.2 3478.1 3234.2 2977.1 2691.5
2358.3 2016.5 1646.8 1231.9 778.9 333.2 0
7435 6813.6 6385.6 6126.8 6054.1 6159.7 6366.5 6546.2 6644.7 6640.4
6526.3 6306.6 6024.1 5708.3 5395 5100.6 4826.7 4559.1 4304.6 4144.9
4071.8 4025 3971.4 3897.8 3799.6 3648.4 3435 3194.8 2944.9 2664.7
2345.2 1997.7 1639.1 1228.2 773.2 325.8 0
7435 6794.2 6365.4 6108.6 6038.7 6146.5 6349.4 6524.6 6617.6 6610.4
6498 6293.7 6024.1 5710.6 5389.3 5075.2 4779.4 4490.4 4223.9 4070.1
4002.8 3963.1 3917.2 3844.2 3744.3 3590.2 3378.5 3142.3 2894.7 2616.8
2304.9 1957.2 1584.6 1182.3 737.2 307.6 0
7435 6774.5 6345.1 6090.6 6023.3 6133.4 6332.3 6502.6 6590.5 6580.5
6470.1 6280.9 6024.1 5713.2 5383.6 5049.8 4732.6 4421.6 4143.1 3995.6
3933.7 3901.5 3863 3790.2 3688.9 3532 3322.3 3089.8 2844.5 2569.1
2264.7 1916.7 1529.8 1136.1 701.3 288.7 0
7435 6750.2 6325.1 6076.9 6017 6131.1 6330.8 6499.2 6581.9 6567.6
6453.5 6276.6 6028.4 5717.4 5380.8 5035.6 4704.6 4376.5 4091.2 3945.7
3885.8 3857.3 3823 3748.9 3646.2 3480.7 3278.1 3049.9 2798.8 2524.9
2222.5 1883 1466.4 1095.6 664.8 271 0
7435 6774.5 6345.1 6090.6 6023.3 6133.4 6332.3 6502.6 6590.5 6580.5
6470.1 6280.9 6024.1 5713.2 5383.6 5049.8 4732.6 4421.6 4143.1 3995.6
3933.7 3901.5 3863 3790.2 3688.9 3532 3322.3 3089.8 2844.5 2569.1
2264.7 1916.7 1529.8 1136.1 701.3 288.7 0
7435 6794.2 6365.4 6108.6 6038.7 6146.5 6349.4 6524.6 6617.6 6610.4
6498 6293.7 6024.1 5710.6 5389.3 5075.2 4779.4 4490.4 4223.9 4070.1
4002.8 3963.1 3917.2 3844.2 3744.3 3590.2 3378.5 3142.3 2894.7 2616.8
2304.9 1957.2 1584.6 1182.3 737.2 307.6 0
7435 6813.6 6385.6 6126.8 6054.1 6159.7 6366.5 6546.2 6644.7 6640.4
6526.3 6306.6 6024.1 5708.3 5395 5100.6 4826.7 4559.1 4304.6 4144.9
4071.8 4025 3971.4 3897.8 3799.6 3648.4 3435 3194.8 2944.9 2664.7
2345.2 1997.7 1639.1 1228.2 773.2 325.8 0
7435 6834.7 6412.1 6157.1 6082.9 6191.6 6411 6612.7 6729.7 6730
6603.6 6358.8 6051 5725.7 5421.3 5148.5 4896.3 4646.1 4403.9 4233.3
4142.6 4082.7 4021.6 3948.6 3849 3693.2 3478.1 3234.2 2977.1 2691.5
2358.3 2016.5 1646.8 1231.9 778.9 333.2 0
7435 6855.8 6438.7 6187.6 6111.7 6223.8 6455.8 6678.9 6814.4 6819.3
6681.2 6410.7 6077.5 5743.1 5447.8 5196.8 4966.5 4733.1 4503.5 4321.7
4213.3 4140.3 4071.8 3999.4 3898.6 3738 3521.2 3273.8 3009.4 2718.4
2371.4 2034.8 1654.7 1235.4 784.6 340.1 0
7435 6882.9 6476.1 6232.1 6161.9 6288 6553.4 6822.7 6990.5 7001
6842.1 6536 6167.6 5814.7 5513.7 5257.8 5018.2 4776.5 4542.6 4349.1
4214.5 4125.5 4051.3 3978.5 3875.8 3716.1 3498.9 3252.2 2988.2 2693.2
2345.2 2010.2 1622.2 1180 716.1 312.4 0
7435 6910 6513.4 6276.6 6211.6 6352.2 6650.9 6966.5 7166.8 7182.5
7003.6 6661.2 6257.2 5886.3 5579.9 5318.6 5069.8 4820.2 4581.9 4376.5
4216.2 4110.6 4030.7 3957.7 3853 3694.1 3476.4 3230.2 2967.1 2668.1
2318.9 1985.7 1589.7 1124.7 647.6 284.7 0
7435 6943.7 6567.1 6340 6287.8 6449.2 6789 7149.4 7375.6 7382.2
7167.1 6777.6 6346.2 5968.2 5637.8 5345.4 5063.5 4787.4 4534.9 4322.3
4146.6 4028.2 3943.1 3869.8 3764.6 3613.1 3405.1 3168.6 2911.5 2613.6
2269.3 1933.8 1550.3 1040.2 568.3 251.4 0
7435 6977 6620.4 6403.6 6363.6 6546.2 6927.1 7332.2 7584.7 7581.9
7330.8 6894.3 6435 6049.8 5696 5372.2 5057 4754.5 4487.8 4268.1
4077 3945.7 3855.8 3781.7 3676.1 3532 3333.7 3106.9 2855.9 2559.2
2219.6 1881.6 1510.7 955.8 489.3 218.3 0
7435 7020.1 6690 6488.3 6459.2 6645 7013 7401.3 7617 7562.8
7264.9 6820.4 6375.1 5983.1 5616.2 5273.5 4943.1 4631.9 4360.5 4142.6
3964.5 3840.7 3764.3 3690.7 3583.7 3433.6 3239.6 3017.9 2778.8 2489.5
2156.6 1827.4 1465 971.7 533.5 252.2 0
7435 7063.5 6759.4 6573.3 6554.8 6744 7098.9 7470.6 7648.9 7543.4
7198.7 6746.8 6315.1 5916.6 5536.3 5174.8 4829.6 4509.2 4233.3 4017
3852.1 3736 3672.4 3599.9 3491.5 3335.2 3145.4 2928.6 2701.8 2419.9
2093.5 1773.1 1419.4 987.7 577.7 285.9 0
7435 7106.6 6835.8 6669.8 6658.6 6825 7120 7404.7 7510.6 7363.3
7021.6 6604.7 6197 5803.3 5424.1 5063 4721.7 4406.8 4136.3 3922.3
3762.8 3654.1 3584 3496.1 3372.3 3195.9 2996.2 2790.8 2580.8 2324.9
2022.8 1715.8 1371.7 991.7 598.6 286.7 0
7435 7149.7 6912.3 6765.9 6762.2 6906.6 7141.1 7338.5 7372.2 7183.3
6844.4 6462.6 6079.2 5690.3 5312.3 4951.4 4613.9 4304.6 4039.3 3827.3
3673.3 3572 3495.5 3392.2 3253 3057 2847.3 2653.3 2459.9 2229.6
1952 1658.2 1323.8 995.7 619.1 287.6 0
7435 7198.7 6998.7 6880 6876.3 6981.9 7130.8 7214.1 7155.9 6936.2
6622.4 6280.6 5928 5569.4 5220.4 4885.5 4566.2 4265.5 4006.2 3796.8
3625 3500.1 3393.4 3282.1 3156.6 2995.7 2823.9 2660.7 2485.5 2267
1988.3 1694.7 1354.6 1017.4 643.4 292.1 0
7435 7248.1 7085.5 6994.2 6990.5 7057.8 7120.6 7089.7 6940 6689.7
6400.7 6098.3 5776.8 5448.7 5128.3 4819.3 4518.6 4226.7 3973.7 3766
3577.1 3427.9 3291 3172 3059.9 2934.3 2800.2 2668.1 2511.2 2304.7
2024.2 1731.2 1385.1 1039.1 667.6 296.7 0
7435 7302.6 7189 7131.4 7135.4 7175.9 7177 7069.2 6843 6546.2
6235.3 5938.5 5649.5 5373.7 5107.5 4842.1 4570.2 4295.2 4040.2 3821.9
3626.5 3476.7 3368.3 3285 3206.5 3117.2 2995.1 2830.2 2626.5 2383.7
2085.3 1780 1426.2 1059 689 305.3 0
7435 7357.4 7292.3 7268.9 7280.3 7294.6 7233.8 7048.4 6746 6402.7
6069.8 5778.8 5522.9 5298.6 5086.9 4865 4621.9 4363.7 4106.9 3877.8
3676.1 3525.8 3445.9 3397.9 3352.9 3300.4 3189.7 2992.2 2741.7 2462.7
2146 1828.8 1467 1079 710.4 313.8 0
7435 7425 7410.7 7422.1 7444.9 7447.8 7356.5 7124 6765.9 6363.6
5964.2 5650.4 5422.2 5253.8 5105.5 4932.9 4726 4494.9 4233.9 3987.1
3803.1 3703.2 3713.2 3723.2 3691.8 3614.8 3429.3 3126.9 2786 2462.2
2156.9 1834.5 1467.9 1067 694.7 293.9 0
7435 7485.7 7530.5 7585.6 7646.6 7659.8 7591.3 7400.1 7087.5 6729.7
6339.4 5991.9 5708.9 5484.9 5298 5101.2 4878.7 4635.6 4376.5 4171.1
4045 3981.4 3972 3951.4 3842.4 3633.3 3427 3133.2 2786 2434.2
2027.9 1621.9 1214 850.2 533.5 226.8 0
7435 7548.5 7657.5 7762.8 7856.6 7896.9 7865.8 7730.2 7496.6 7222.4
6916.3 6636.4 6402.4 6200.7 6002.5 5769.1 5490.6 5183.4 4857 4598.8
4427.3 4314.3 4232.4 4135.4 3987.1 3729.2 3472.4 3108.1 2668.7 2267.9
1841.3 1440.8 1060.8 737.2 450.8 192.9 0
7435 7611.3 7784.4 7939.9 8066 8133.9 8140.2 8060.3 7905.7 7715.1
7493.4 7280.9 7096 6916.3 6706.9 6437 6102.6 5731.1 5337.4 5026.4
4809.6 4647.6 4492.9 4319.5 4131.7 3825.3 3517.8 3082.7 2551.2 2101.2
1654.7 1259.6 907.3 624.2 368 159.2 0
7435 7676.9 7920.3 8141.1 8310.5 8422.1 8472 8445.5 8372.5 8282.9
8194.4 8135.4 8107.7 8073.5 8009 7898.6 7746.5 7589.6 7443.8 7323.4
7192.2 6970.5 6603 6084.9 5412.2 4607 3882.7 3186.5 2521.8 2011.7
1573.7 1204.3 884.4 619.7 370.3 161.2 0
7435 7742.5 8056.3 8342.2 8554.8 8710.3 8803.8 8830.6 8839.2 8850.6
8895.7 8989.8 9118.8 9230.1 9311.7 9360.2 9390.7 9448.6 9550.5 9620.4
9574.7 9293.7 8713.1 7850.1 6692.6 5388.8 4247.6 3290.1 2492.1 1922.4
1492.7 1149.2 861.6 615.7 372.3 163.2 0
7435 7807.6 8191.3 8548.8 8827.5 9019.5 9139.3 9196.7 9241.5 9302
9411.5 9582.7 9804.4 10035.8 10299.4 10594.7 10969.6 11460 12105.3 12792.9
13430.8 13845.1 13753.8 13111.3 11915.6 10298.8 8649.2 7033.2 5537.7 4233.6
3072.7 2082.1 1341.5 825.1 441.1 182.9 0
7435 7872.9 8326.5 8755.3 9100.5 9328.8 9474.9 9562.7 9643.8 9753
9927.1 10175.3 10490 10841.5 11287.1 11829.2 12548.1 13471.4 14660.2 15965.5
17287 18396.2 18794.2 18372.8 17138.6 15208.8 13051.1 10776.4 8583.3 6544.8
4652.7 3015.1 1821.6 1035.1 510.1 202.6 0
7435 7934.2 8462 8978.7 9383.3 9639.2 9798.7 9891.1 9985.3 10102
10268.6 10501.4 10804.6 11153 11585.8 12209.8 13102.7 14271.9 15740.1 17485.5
19578.5 21777.1 23726.2 25107.7 25452.9 23999.3 21942.5 19494.9 16824.2 13929
10610.1 7426.1 4784.5 2769.1 1245.6 408 0
7435 7995.6 8597.6 9202.4 9666 9949.9 10122.5 10219.5 10326.5 10450.6
10610.4 10827.2 11119.6 11464.8 11884.2 12590.3 13657.4 15072.5 16819.9 19005.3
21869.8 25157.9 28658.5 31842.5 33766.8 32789.7 30833.9 28213.5 25065.2 21313.4
16567.4 11837.2 7747.4 4503.5 1981.4 613.4 0
